TPS65290
(ACTIVE) Ultra-Low Power Management Unit

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Related Terms:

  • Power Management Module
  • Power Management IC
  • Power Management Multi-Channel IC
  • PMIC


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TPS65290BMRHFR ACTIVE -40 to 85 1.75 | 1ku VQFN (RHF) | 24 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS65290BMRHFT ACTIVE -40 to 85 2.01 | 1ku VQFN (RHF) | 24 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor TPS65290LMRHFR ACTIVE -40 to 85 1.75 | 1ku VQFN (RHF) | 24 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS65290LMRHFT ACTIVE -40 to 85 2.01 | 1ku VQFN (RHF) | 24 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TPS65290ZBRHFR ACTIVE -40 to 85 1.75 | 1ku VQFN (RHF) | 24 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS65290ZBRHFT ACTIVE -40 to 85 2.01 | 1ku VQFN (RHF) | 24 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

User Guides (1)

Title Type Size (KB) Date Views
PDF 937 22 Apr 2013 1,290

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 40,553

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
TPS65290 Ultra-Low Power Management Unit Evaluation Module TPS65290BMEVM Evaluation Modules & Boards
TPS65290 Ultra-Low Power Management Unit Evaluation Module TPS65290LMEVM Evaluation Modules & Boards

Software (1)

TPS65290 GUI Software 
(ZIP 1578 KB )    547 views, 24 Apr 2013  

Related End Equipment

  • Low Power, Energy Harvesting Systems
  • Battery Powered Applications



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here