Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS657051YZHR | ACTIVE | -40 to 85 | 1.20 | 1ku | DSBGA (YZH) | 16 | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|
| TPS657051YZHT | ACTIVE | -40 to 85 | 1.40 | 1ku | DSBGA (YZH) | 16 | 250 | SMALL T&R | 250 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 2882 | 17 Feb 2010 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 283 | 06 Mar 2010 | 485 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Evaluation Module for TPS657051 3-Channel Power Management IC | TPS657051EVM-522 | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



