TPS659102
(ACTIVE) Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS659102A1RSL ACTIVE -40 to 85 4.15 | 1ku VQFN (RSL) | 48 View 60 | TUBE 593 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS659102A1RSLR ACTIVE -40 to 85 3.45 | 1ku VQFN (RSL) | 48 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1533 17 Oct 2012

Tools & Software

Software (2)

TPS65910EVM Schematic and Gerber Files (Rev. A) 
(ZIP 540 KB )    380 views, 03 Dec 2010  
GUI for TPS65910 Power Management IC 
(ZIP 433 KB )    343 views, 24 Aug 2010  


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here