Datasheet
- TPS65910, TPS659101 Data Manual Version T (Rev. T)
(PDF , 1589 KB) 23 Sep 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS65910A31A1RSLR | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RSL) | 48 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS65910A31A1RSLT | ACTIVE | -40 to 85 | 3.97 | 1ku | VQFN (RSL) | 48 | View | 250 | SMALL T&R | 750 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS65910A3A1RSL | ACTIVE | -40 to 85 | 4.15 | 1ku | VQFN (RSL) | 48 | View | 60 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | TPS65910A3A1RSLR | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RSL) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1589 | 23 Sep 2013 |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| Enterprise Tablet Reference Design | TIDEP0005 | Texas Instruments |
| Enterprise Tablet Reference Design Kit | AM335X-TAB | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 