TPS65913 (PREVIEW)

Processor Power Management IC (PMIC)

 

Parametrics Compare all products in Power Management Multi-Channel IC (PMIC) Solutions

 
Regulated Outputs (#)
Processor Supplier
Processor Name
Vin (Min) (V)
Vin (Max) (V)
LDO
Step-Down DC/DC Converter
Iout (Max) (A)
Special Features
Rating
Operating Temperature Range (C)
Pin/Package
TPS65913
20   
Nvidia   
TegraT40
TegraAP40   
2.5   
5.5   
11   
9   
8   
Comm Control
Dynamic Voltage Scaling
Enable
I2C Control
Power Good
Power Sequencing
UVLO Fixed   
Catalog   
-40 to 85   
169DSBGA