TPS68470

ACTIVE

Power Management IC (PMIC) with flash LED driver and ref clock generation for compact camera module

Product details

Regulated outputs (#) 8 Configurability Factory programmable, Software configurable Vin (min) (V) 2.97 Vin (max) (V) 3.63 Vout (min) (V) 0.875 Vout (max) (V) 3.1 Iout (max) (A) 1 Features Enable, Enable pin, I2C control, Thermal shutdown, UVLO fixed Step-up DC/DC converter 1 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 6 Iq (typ) (mA) 0.1 Rating Catalog Switching frequency (max) (kHz) 6000 Operating temperature range (°C) 0 to 85 Processor supplier Generic Processor name Generic Switching frequency (typ) (kHz) 5200 Product type Camera sensor
Regulated outputs (#) 8 Configurability Factory programmable, Software configurable Vin (min) (V) 2.97 Vin (max) (V) 3.63 Vout (min) (V) 0.875 Vout (max) (V) 3.1 Iout (max) (A) 1 Features Enable, Enable pin, I2C control, Thermal shutdown, UVLO fixed Step-up DC/DC converter 1 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 6 Iq (typ) (mA) 0.1 Rating Catalog Switching frequency (max) (kHz) 6000 Operating temperature range (°C) 0 to 85 Processor supplier Generic Processor name Generic Switching frequency (typ) (kHz) 5200 Product type Camera sensor
DSBGA (YFF) 56 10.7999999999999988 mm² 3 x 3.5999999999999996
  • High-Efficiency Buck Converter
    • Output Current up to 500 mA
    • Output Voltage Selectable: 0.9 V to 1.95 V
  • Dual Flash LED Driver
    • High-Efficiency Boost Converter
      • Adaptive Output Voltage Regulation Based on LED Vf
    • Low Side LED Current Drivers
      • Two 1-A Current Drivers
      • LED Temperature Monitoring
      • Open/Short LED Detection/Protection
      • Controlled LED Current Ramp-Up/Down
  • Linear Regulator for Sensor Analog Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 200 mA
  • Linear Regulator for IO Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 50 mA
  • Linear Regulator for VCM (Voice Coil Motor) Driver Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 500 mA
  • Linear Regulator for Auxiliary Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 150 mA
  • Linear Regulator for Auxiliary Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 50 mA
  • Linear Regulator for Sensor IO Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 150 mA
  • Clock Generation
    • Programmable PLL
    • Crystal Oscillator
  • I2C Interface
  • 7 GPIOs
  • System Reset
  • Operating Temperature Range: 0°C to 85°C
  • DSBGA with Package Height of 0.625 mm
  • High-Efficiency Buck Converter
    • Output Current up to 500 mA
    • Output Voltage Selectable: 0.9 V to 1.95 V
  • Dual Flash LED Driver
    • High-Efficiency Boost Converter
      • Adaptive Output Voltage Regulation Based on LED Vf
    • Low Side LED Current Drivers
      • Two 1-A Current Drivers
      • LED Temperature Monitoring
      • Open/Short LED Detection/Protection
      • Controlled LED Current Ramp-Up/Down
  • Linear Regulator for Sensor Analog Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 200 mA
  • Linear Regulator for IO Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 50 mA
  • Linear Regulator for VCM (Voice Coil Motor) Driver Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 500 mA
  • Linear Regulator for Auxiliary Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 150 mA
  • Linear Regulator for Auxiliary Power
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 50 mA
  • Linear Regulator for Sensor IO Supply
    • Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
    • Output Current up to 150 mA
  • Clock Generation
    • Programmable PLL
    • Crystal Oscillator
  • I2C Interface
  • 7 GPIOs
  • System Reset
  • Operating Temperature Range: 0°C to 85°C
  • DSBGA with Package Height of 0.625 mm

The TPS68470 device is an advanced power management unit that powers a Compact Camera Module (CCM), generates the clock for the image sensor, drives a dual LED for Flash and incorporates two LED drivers for general purpose indicators . The TPS68470 is capable of generating all needed power rails in a CCM.

The CORE voltage regulator is a state of the art buck converter which can be used for the image sensor digital supply. An LDO (LDO_ANA) can be used for the image sensor analog supply.

The TPS68470 also has a high efficiency boost converter to support two 1A LED flash drivers. The LED currents are controlled with regulated low side current sources.

The TPS68470 has five other LDOs. Two of them can be used for generic and sensor IO supply voltage generation (LDO_IO and LDO_S_IO). One can be dedicated to the VCM driver supply (LDO_VCM). The remaining two are auxiliary LDOs (LDO_AUX1 and LDO_AUX2).

The TPS68470 device is an advanced power management unit that powers a Compact Camera Module (CCM), generates the clock for the image sensor, drives a dual LED for Flash and incorporates two LED drivers for general purpose indicators . The TPS68470 is capable of generating all needed power rails in a CCM.

The CORE voltage regulator is a state of the art buck converter which can be used for the image sensor digital supply. An LDO (LDO_ANA) can be used for the image sensor analog supply.

The TPS68470 also has a high efficiency boost converter to support two 1A LED flash drivers. The LED currents are controlled with regulated low side current sources.

The TPS68470 has five other LDOs. Two of them can be used for generic and sensor IO supply voltage generation (LDO_IO and LDO_S_IO). One can be dedicated to the VCM driver supply (LDO_VCM). The remaining two are auxiliary LDOs (LDO_AUX1 and LDO_AUX2).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS68470 Power Management Unit with LED Flash Driver and Reference Clock Generation for Compact Camera Module (CCM) Applications datasheet (Rev. B) PDF | HTML 19 Jan 2017
Technical article Use PMICs to extend battery life in portable applications PDF | HTML 08 Sep 2016
EVM User's guide TPS68470EVM User's Guide 10 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS68470EVM-089 — TPS68470EVM-089 Evaluation Module

The TPS68470EVM-089 evaluation module is a fully assembled and tested circuit for evaluating the TPS68470 8-Channel Power Management IC.

User guide: PDF
Gerber file

TPS68470 EVM Design Files

SLVC664.ZIP (968 KB)
Package Pins Download
DSBGA (YFF) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos