Datasheet
- Dual-Output Low-Dropout Vltg Reg with Pwr Up Sequencing For Split Vo (Rev. I)
(PDF , 1096 KB) 19 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS70151PWP | ACTIVE | -40 to 125 | 1.80 | 1ku | HTSSOP (PWP) | 20 | View | 70 | >5K | 1k quantity lead time: In stock | | TPS70151PWPG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | HTSSOP (PWP) | 20 | View | 70 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS70151PWPR | ACTIVE | -40 to 125 | 1.50 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | >5K | 1k quantity lead time: In stock | Not Available | | TPS70151PWPRG4 | ACTIVE | -40 to 125 | 1.50 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1096 | 19 Aug 2010 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1103 | 02 Sep 2010 | 3,811 | |||
| 140 | 27 Jul 2009 | 5,397 | |||
| 782 | 30 Jun 2009 | 3,234 | |||
| 104 | 05 Jul 2000 | 621 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Dual output LDO, 250mA/500mA, evaluator with load simulator | TPS70151EVM-152 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Power Supply Design Seminar - Brno, Czech Republic | In-Person | 25 Apr 2013 |
| Power Supply Design Seminar - Warsaw, Poland | In-Person | 23 Apr 2013 |
| Power Supply Design Seminar - Tel Aviv | In-Person | 09 Apr 2013 |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 