TPS71718
(ACTIVE) Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS71718DCKR ACTIVE -40 to 85 0.36 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPS71718DCKRG4 ACTIVE -40 to 85 0.36 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS71718DCKT ACTIVE -40 to 85 0.41 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
TPS71718DCKTG4 ACTIVE -40 to 85 0.41 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
TPS71718DSER ACTIVE -40 to 125 0.36 | 1ku WSON (DSE) | 6 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPS71718DSERG4 ACTIVE -40 to 125 0.36 | 1ku WSON (DSE) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS71718DSET ACTIVE -40 to 125 0.41 | 1ku WSON (DSE) | 6 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS71718DSETG4 ACTIVE -40 to 125 0.41 | 1ku WSON (DSE) | 6 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1523 30 Apr 2009

Design Kits & Evaluation Modules (1)

Name Part# Type
TPS717xx Evaluation Module TPS717XXEVM-134 Evaluation Modules & Boards

Reference Designs (5)

Description Part # Company
Data Concentrator Reference Design TIDEP0006 Texas Instruments
Enterprise Tablet Reference Design TIDEP0005 Texas Instruments
Enterprise Tablet Reference Design Kit AM335X-TAB Texas Instruments
EtherCAT Communications Development Platform TIDEP0001 Texas Instruments
Ethernet/IP Communications Development Platform TIDEP0003 Texas Instruments



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here