Datasheet
- Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator (Rev. G)
(PDF , 1523 KB) 30 Apr 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS71718DCKR | ACTIVE | -40 to 85 | 0.36 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS71718DCKRG4 | ACTIVE | -40 to 85 | 0.36 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS71718DCKT | ACTIVE | -40 to 85 | 0.41 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS71718DCKTG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | SC70 (DCK) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS71718DSER | ACTIVE | -40 to 125 | 0.36 | 1ku | WSON (DSE) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS71718DSERG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | WSON (DSE) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS71718DSET | ACTIVE | -40 to 125 | 0.41 | 1ku | WSON (DSE) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS71718DSETG4 | ACTIVE | -40 to 125 | 0.41 | 1ku | WSON (DSE) | 6 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1523 | 30 Apr 2009 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 299 | 26 Aug 2010 | 772 | |||
| 125 | 25 Mar 2010 | 907 | |||
| 174 | 25 Mar 2010 | 679 | |||
| 149 | 28 Jul 2009 | 1,320 | |||
| 138 | 28 Jul 2009 | 1,289 | |||
| 140 | 27 Jul 2009 | 3,598 | |||
| 97 | 24 Jul 2009 | 834 | |||
| 782 | 30 Jun 2009 | 2,976 | |||
| 199 | 08 Aug 2008 | 995 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS717xx Evaluation Module | TPS717XXEVM-134 | Evaluation Modules & Boards |
Reference Designs (5)
| Description | Part # | Company |
|---|---|---|
| Data Concentrator Reference Design | TIDEP0006 | Texas Instruments |
| Enterprise Tablet Reference Design | TIDEP0005 | Texas Instruments |
| Enterprise Tablet Reference Design Kit | AM335X-TAB | Texas Instruments |
| EtherCAT Communications Development Platform | TIDEP0001 | Texas Instruments |
| Ethernet/IP Communications Development Platform | TIDEP0003 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 