TPS727

ACTIVE

250-mA, ultra-low-IQ, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 Iq (typ) (mA) 0.008 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.5, 1.8, 1.85, 1.9, 2.5, 2.7, 2.8, 2.85, 3, 3.3, 4.8, 5 Noise (µVrms) 33.5 Iq (typ) (mA) 0.008 Thermal resistance θJA (°C/W) 160 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
DSBGA (YFF) 4 1 mm² 1 x 1 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages
  • Very Low Dropout:
    • 65 mV Typical at 100 mA
    • 130 mV Typical at 200 mA
    • 163 mV Typical at 250 mA
  • 2% Accuracy Over Load, Line, Temperature
  • Ultralow IQ: 7.9 µA
  • Excellent Load Transient Performance:±50 mV for
    200 mA Loading and Unloading Transient
  • Available in Fixed-Output Voltages From 0.9 V to
    5 V Using Innovative Factory EEPROM Programming
  • High PSRR: 70 dB at 1 kHz
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • Available in 4-Ball, 0.4-mm Pitch Wafer-Level
    Chip Scale and 1.5-mm × 1.5-mm SON Packages

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A02 ACTIVE 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable Much lower IQ, supports lower min VIN, but has higher noise.
TPS7A03 ACTIVE 200mA nanopower-IQ (200nA) low-dropout (LDO) voltage regulator with enable Much lower IQ, supports lower min VIN, but has higher noise.
TPS7A20 ACTIVE 300-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR Improved noise and PSRR while also supporting a higher load current. 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS727 250-mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator datasheet (Rev. F) PDF | HTML 01 Dec 2015
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS727xxYFF EVM Users Guide 24 Feb 2010
EVM User's guide TPS727xxDSE EVM Users Guide 21 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS72715DSEEVM-406 — TPS72715DSEEVM-406 Evaluation Module

The TPS72715DSEEVM-406 evaluation module is a fully assembled and tested circuit for evaluating the TPS72715 low-dropout linear regulator in the DSE (1.5 x 1.5mm SON-6) package.
User guide: PDF
Not available on TI.com
Evaluation board

TPS72715YFFEVM-407 — TPS72715 LDO Linear Regulator in YFF Package Evaluation Module

The TPS72715YFFEVM-407 evaluation module is a fully assembled and tested circuit for evaluating the TPS72715 RF Low-Dropout Linear Regulator in the YFF (WCSP-4) package.
User guide: PDF
Not available on TI.com
Evaluation board

TPS72718DSEEVM-406 — TPS72718DSEEVM-406 Evaluation Module

The TPS72718DSEEVM-406 evaluation module is a fully assembled and tested circuit for evaluating the TPS72718 low-dropout linear regulator in the DSE (1.5 x 1.5mm SON-6) package.
User guide: PDF
Not available on TI.com
Evaluation board

TPS72718YFFEVM-407 — TPS72718 RF LDO Linear Regulator in YFF Package Evaluation Module

The TPS72718YFFEVM-407 evaluation module is a fully assembled and tested circuit for evaluating the TPS72718 RF Low-Dropout Linear Regulator in the YFF (WCSP-4) package.
User guide: PDF
Not available on TI.com
Evaluation board

TPS72728DSEEVM-406 — TPS72728DSEEVM-406 Evaluation Module

The TPS72728DSEEVM-406 evaluation module is a fully assembled and tested circuit for evaluating the TPS72728 low-dropout linear regulator in the DSE (1.5 x 1.5mm SON-6) package.
User guide: PDF
Not available on TI.com
Simulation model

TPS72710 PSPICE Transient Model

SBVM065.ZIP (34 KB) - PSpice Model
Simulation model

TPS72710 TINA-TI Transient Reference Design

SBVM191.TSC (65 KB) - TINA-TI Reference Design
Simulation model

TPS72710 TINA-TI Transient Spice Model

SBVM192.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

TPS727105 PSpice Transient Model

SBVM432.ZIP (43 KB) - PSpice Model
Simulation model

TPS72711 PSpice Transient Model (Rev. A)

SBVM539A.ZIP (95 KB) - PSpice Model
Simulation model

TPS72711 Unencrypted PSpice Transient Model (Rev. A)

SBVM540A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72715 PSpice Transient and DC Model (Rev. B)

SLVM076B.ZIP (95 KB) - PSpice Model
Simulation model

TPS72715 TINA-TI DC Reference Design

SLVM081.TSC (106 KB) - TINA-TI Reference Design
Simulation model

TPS72715 TINA-TI Transient Reference Design

SLVM080.TSC (120 KB) - TINA-TI Reference Design
Simulation model

TPS72715 TINA-TI Transient and DC Spice Model

SLVM079.ZIP (42 KB) - TINA-TI Spice Model
Simulation model

TPS72715 Unencrypted PSpice Transient Model (Rev. A)

SBVM541A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72718 PSpice Transient and DC Model (Rev. B)

SLVM077B.ZIP (95 KB) - PSpice Model
Simulation model

TPS72718 TINA-TI DC Reference Design

SLVM084.TSC (108 KB) - TINA-TI Reference Design
Simulation model

TPS72718 TINA-TI Transient Reference Design

SLVM083.TSC (120 KB) - TINA-TI Reference Design
Simulation model

TPS72718 TINA-TI Transient and DC Spice Model

SLVM082.ZIP (42 KB) - TINA-TI Spice Model
Simulation model

TPS72718 Unencrypted PSpice Transient Model (Rev. A)

SBVM536A.ZIP (2 KB) - PSpice Model
Simulation model

TPS727185 PSpice Transient Model (Rev. A)

SBVM532A.ZIP (96 KB) - PSpice Model
Simulation model

TPS727185 Unencrypted PSpice Transient Model (Rev. A)

SBVM531A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72719 PSpice Transient Model

SBVM186.ZIP (20 KB) - PSpice Model
Simulation model

TPS72725 PSpice Transient Model (Rev. A)

SBVM538A.ZIP (97 KB) - PSpice Model
Simulation model

TPS72725 Unencrypted PSpice Transient Model (Rev. A)

SBVM537A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72727 PSpice Transient Model (Rev. A)

SBVM530A.ZIP (97 KB) - PSpice Model
Simulation model

TPS72727 Unencrypted PSpice Transient Model (Rev. A)

SBVM529A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72728 PSpice Transient and DC Model (Rev. B)

SLVM078B.ZIP (97 KB) - PSpice Model
Simulation model

TPS72728 TINA-TI DC Reference Design

SLVM087.TSC (106 KB) - TINA-TI Reference Design
Simulation model

TPS72728 TINA-TI Transient Reference Design

SLVM086.TSC (120 KB) - TINA-TI Reference Design
Simulation model

TPS72728 TINA-TI Transient and DC Spice Model

SLVM085.ZIP (42 KB) - TINA-TI Spice Model
Simulation model

TPS72728 Unencrypted PSpice Transient Model (Rev. A)

SBVM535A.ZIP (2 KB) - PSpice Model
Simulation model

TPS727285 PSpice Transient Model (Rev. A)

SBVM533A.ZIP (96 KB) - PSpice Model
Simulation model

TPS727285 Unencrypted PSpice Transient Model (Rev. A)

SBVM534A.ZIP (2 KB) - PSpice Model
Simulation model

TPS72730 PSpice Transient Model

SBVM187.ZIP (21 KB) - PSpice Model
Simulation model

TPS72733 PSpice Transient Model

SBVM188.ZIP (21 KB) - PSpice Model
Simulation model

TPS72748 PSpice Transient Model

SBVM392.ZIP (21 KB) - PSpice Model
Simulation model

TPS72750 PSpice Transient Model

SBVM304.ZIP (21 KB) - PSpice Model
Simulation model

TPS72750 TINA-TI Transient Reference Design

SBVM367.TSC (74 KB) - TINA-TI Reference Design
Simulation model

TPS72750 TINA-TI Transient Spice Model

SBVM368.ZIP (6 KB) - TINA-TI Spice Model
Reference designs

TIDA-010018 — Isolated power and data interface for low-power applications reference design

This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-RF-SENSORNODE — RF Sensor Node Development Platform for 6LoWPAN and 2.4 GHz Applications

The RF Sensor Node Platform is intended as a miniature development platform for 6LoWPAN and 2.4 GHz applications. The platform has three on-board sensors which includes a 3-axis accelerometer, a temperature sensor and two light sensors. The RF Sensor Node Platform can be a stand-alone sensor node (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YFF) 4 View options
WSON (DSE) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos