Datasheet
- Cap-Free, NMOS, 400mA Low-Dropout Regulator with Reverse Current Protection (Rev. T)
(PDF , 1174 KB) 17 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS73633DBVR | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS73633DBVRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS73633DBVT | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS73633DBVTG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS73633DCQ | ACTIVE | -40 to 85 | 1.05 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS73633DCQG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | >5K | 1k quantity lead time: In stock | | TPS73633DCQR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS73633DCQRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS73633DRBR | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS73633DRBRG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS73633DRBT | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS73633DRBTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| REG113-33 | Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1174 | 17 Aug 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1103 | 02 Sep 2010 | 3,798 | |||
| 125 | 25 Mar 2010 | 908 | |||
| 140 | 27 Jul 2009 | 3,629 | |||
| 782 | 30 Jun 2009 | 2,981 | |||
| 706 | 01 May 2009 | 983 | |||
| Multiple Files | 01 May 2009 | 752 | |||
| 217 | 03 Oct 2005 | 290 |
Circuit Design & Simulation
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Evaluation Modules & Boards |
Reference Designs (4)
| Description | Part # | Company |
|---|---|---|
| Advanced haptic driver simplifies tactile feedback design in consumer and industrial | TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN | Texas Instruments |
| Optical Heart Rate Monitor Reference Design with BLE Connectivity | TIDA-00011 | Texas Instruments |
| Pulse Oximeter via Finger Clip Reference Design with BLE Connectivity | TIDA-00010 | Texas Instruments |
| Reference design for industry's most highly integrated piezo haptic driver | TIDA-INTEGRATED-HAPTIC-DRIVER-REFERENCE-DESIGN | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 