Datasheet
- Cap-Free, NMOS, 400mA Low-Dropout Regulator with Reverse Current Protection (Rev. T)
(PDF , 1212 KB) 17 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS73633DBVR | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS73633DBVRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS73633DBVT | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 250 | >5K | 1k quantity lead time: In stock | | TPS73633DBVTG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | TPS73633DCQ | ACTIVE | -40 to 85 | 1.05 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | >5K | 1k quantity lead time: In stock | Not Available | | TPS73633DCQG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | 1K - 5K | 1k quantity lead time: In stock | | TPS73633DCQR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS73633DCQRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS73633DRBR | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRB) | 8 | View | 3000 | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS73633DRBRG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRB) | 8 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS73633DRBT | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRB) | 8 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS73633DRBTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRB) | 8 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| REG113-33 | Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1212 | 17 Aug 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1103 | 02 Sep 2010 | 3,811 | |||
| 125 | 25 Mar 2010 | 669 | |||
| 140 | 27 Jul 2009 | 5,397 | |||
| 782 | 30 Jun 2009 | 3,234 | |||
| 706 | 01 May 2009 | 660 | |||
| Multiple Files | 01 May 2009 | 240 | |||
| 217 | 03 Oct 2005 | 280 |
Circuit Design & Simulation
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 