Datasheet
- 1A Low-Dropout Regulator with Reverse Current Protection (Rev. P)
(PDF , 1392 KB) 30 Jul 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS73701DCQ | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS73701DCQG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | 390 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS73701DCQR | ACTIVE | -40 to 125 | 0.58 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS73701DCQRG4 | ACTIVE | -40 to 125 | 0.58 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS73701DRBR | ACTIVE | -40 to 125 | 0.60 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS73701DRBRG4 | ACTIVE | -40 to 125 | 0.60 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS73701DRBT | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS73701DRBTG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | 730 | For lead times contact TI Authorized Distributor or local TI sales office | | TPS73701DRVR | ACTIVE | -40 to 125 | 0.60 | 1ku | SON (DRV) | 6 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS73701DRVT | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRV) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS7A3701 | Single Output LDO, 1A, Adjustable (1.2V to 5.5V), Reverse Current Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | New 1A, Adjustable (1.2V to 5.5V) LDO with Enhanced Features |
| TPS7A8001 | Low-Noise, High-Bandwidth PSRR, 1A Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | New 1A Ultra-Wide Band PSRR LDO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1392 | 30 Jul 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 149 | 08 Oct 2010 | 546 | |||
| 140 | 27 Jul 2009 | 3,629 | |||
| 782 | 30 Jun 2009 | 2,981 | |||
| 179 | 24 Nov 2008 | 807 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 477 | 20 Feb 2013 | 550 | ||
| 154 | 13 Aug 2009 | 581 | ||
| 73 | 15 Oct 2003 | 1,334 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS73701 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 22 KB | 17 May 2013 | 240 views |
| TPS73701 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 618 KB | 30 Jun 2012 | 71 views |
| TPS73701 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 5 KB | 30 Jun 2012 | 63 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| BeagleBone Development Board | BEAGLEBN | Evaluation Modules & Boards |
| TPS73701 Low-Dropout Regulator Evaluation Module | TPS73701DRVEVM-529 | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 