Datasheet
- 1.5A, Low-Dropout Linear Regulator with Programmable Soft-Start (Rev. J)
(PDF , 1078 KB) 05 Jan 2012 - View All Technical Documents
Related End Equipment
- Cable Modem Termination System
- Desktop PC
- Endoscope
- Motor Control: Low-Voltage
- Notebook PC
- Point-to-Point Microwave Backhaul
- Power Solutions for Intel® Atom™ IMVP6+ Platform
- Signal/Waveform Generator
- TETRA Base Station
- Vector Signal Analyzer
- Vector Signal Generator
- Video Analytics Server
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Communications System
- WiMAX & Wireless Infrastructure Equipment
- Wireless Communications Tester
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS74801DRCR | ACTIVE | -40 to 125 | 0.85 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS74801DRCRG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS74801DRCT | ACTIVE | -40 to 125 | 1.00 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS74801DRCTG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS74801RGWR | ACTIVE | -40 to 125 | 0.85 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS74801RGWRG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS74801RGWT | ACTIVE | -40 to 125 | 1.00 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS74801RGWTG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | 680 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1078 | 05 Jan 2012 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 419 | 21 Jul 2010 | 478 | |||
| 38 | 21 Jul 2010 | 1,019 | |||
| 408 | 21 Jul 2010 | 308 | |||
| 35 | 21 Jul 2010 | 512 | |||
| 125 | 25 Mar 2010 | 669 | |||
| 409 | 17 Mar 2010 | 392 | |||
| 417 | 09 Feb 2010 | 360 | |||
| 104 | 11 Sep 2009 | 1,143 | |||
| 104 | 04 Aug 2009 | 1,143 | |||
| 140 | 27 Jul 2009 | 5,397 | |||
| 97 | 24 Jul 2009 | 573 | |||
| 782 | 30 Jun 2009 | 3,234 | |||
| 312 | 10 Aug 2007 | 493 | |||
| 617 | 10 Aug 2007 | 472 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 13943 | 20 Jul 2010 | 332 | |
| 253 | 27 Jul 2008 | 397 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS74801 PSpice Transient Model | PSpice Model | ZIP | 54 KB | 25 Mar 2009 | 206 views |
| TPS74801 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 94 KB | 27 Oct 2010 | 95 views |
| TPS74801 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 34 KB | 27 Oct 2010 | 193 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| An 8-V to 14-V Vin 2010 Atom™ E6xx Tunnel Creek Power System | TPS59610EVM-634 | Evaluation Modules & Boards |
| Evaluation Module for TPS78401 Low-Dropout Linear Regulator | TPS74801EVM-177 | Evaluation Modules & Boards |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| Sync Buck for Intel Atom E6xx Tunnel Creek (1V @ 5A) | PMP5855.1 | Texas Instruments |
| TUSB8040A Evaluation Module | TUSB8040AEVM | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Tip 34: Design a Simple Isolated Bias Supply | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Multi-Phase Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 