Datasheet
- Integrated MCU Power Solution for C2000 Microcontrollers (Rev. C)
(PDF , 1074 KB) 12 Apr 2012 - TPS75005 Advanced Information: LDO+SVS Combined Accuracy
(HTM , 8 KB) 17 Jan 2012 - TPS75005 Quick-Start Guide with C2000™ Controllers
(HTM , 8 KB) 17 Jan 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS75005RGWR | ACTIVE | -40 to 125 | 1.90 | 1ku | VQFN (RGW) | 20 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS75005RGWT | ACTIVE | -40 to 125 | 2.15 | 1ku | VQFN (RGW) | 20 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320F28332 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS75005 is a complete power management solution for TI’s C2000™ real-time microcontrollers like the TMS320F2833x (Delfino™), F2823x, F281x and F280x. All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy LDSs and precision rail monitors (SVS), the device ensures ±5% power supply to the C2000 with a power-good (PG) signal. See Literature slyt384b for System-Level Application Diagram details |
| TMS320F28334 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS75005 is a complete power management solution for TI’s C2000™ real-time microcontrollers like the TMS320F2833x (Delfino™), F2823x, F281x and F280x. All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy LDSs and precision rail monitors (SVS), the device ensures ±5% power supply to the C2000 with a power-good (PG) signal. See Literature slyt384b for System-Level Application Diagram details |
| TMS320F28335 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS75005 is a complete power management solution for TI’s C2000™ real-time microcontrollers like the TMS320F2833x (Delfino™), F2823x, F281x and F280x. All of these C2000 controllers require ±5% power-rail accuracy. With the combination of high-accuracy LDSs and precision rail monitors (SVS), the device ensures ±5% power supply to the C2000 with a power-good (PG) signal. See Literature slyt384b for System-Level Application Diagram details |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1074 | 12 Apr 2012 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 88 | 23 May 2012 | 496 | |||
| 78 | 14 Feb 2012 | 411 | |||
| 71 | 17 Jan 2012 | 444 | |||
| 129 | 17 Jan 2012 | 2,184 | |||
| 558 | 23 Nov 2011 | 195 |
Selection & Solution Guides (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4801 | 10 Apr 2013 | 2,410 | ||
| 3594 | 10 Apr 2013 | 2,443 | ||
| 218 | 08 Apr 2013 | 11,127 | ||
| 577 | 18 Apr 2012 | 2,326 | ||
| 229 | 21 Mar 2012 | 11,127 | ||
| 292 | 02 Dec 2011 | 1,649 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS75005 PSpice Transient Model | PSpice Model | ZIP | 52 KB | 07 Nov 2011 | 346 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor Evaluation Module | TPS75005EVM-023 | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 