Datasheet
- Low-Power Low-Noise 150-mA Low-Dropout Linear Regulator (Rev. B)
(PDF , 433 KB) 04 May 2001 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS76433DBVR | ACTIVE | -40 to 125 | 0.31 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS76433DBVRG4 | ACTIVE | -40 to 125 | 0.31 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS76433DBVT | ACTIVE | -40 to 125 | 0.36 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS76433DBVTG4 | ACTIVE | -40 to 125 | 0.36 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 433 | 04 May 2001 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 5,340 | |||
| 782 | 30 Jun 2009 | 3,170 | |||
| 284 | 30 Aug 1999 | 1,813 | |||
| 66 | 07 May 1999 | 1,584 |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Evaluation Modules & Boards |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 