TPS76933
(ACTIVE) Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS76933DBVR ACTIVE 0.30 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TPS76933DBVRG4 ACTIVE 0.30 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TPS76933DBVT ACTIVE 0.35 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
TPS76933DBVTG4 ACTIVE 0.35 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS70933   150-mA, 30-V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 883 10 Jan 2002

Application Notes (3)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 3,629
PDF 782 30 Jun 2009 2,981
PDF 44 13 Oct 2006 708

User Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 106 02 Jun 2005 1,172
PDF 287 11 Feb 2000 869
PDF 445 30 Aug 1999 1,208

More Literature (1)

Title Type Size (KB) Date Views
PDF 64 27 Feb 2002 144

Design Kits & Evaluation Modules (3)

Name Part# Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg DEM-SOT23LDO Evaluation Modules & Boards
SOT23 LDO, 5 V to 1.0 V, 100mA output power supply TPS76933EVM-127 Evaluation Modules & Boards
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module TPS76XXXEVM-125 Evaluation Modules & Boards

Reference Designs (5)




Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here