Datasheet
- 250-mA LDO Regulators With 8-pin MSOP Packaging (Rev. E)
(PDF , 650 KB) 22 Mar 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS77301DGK | ACTIVE | -40 to 125 | 0.85 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TPS77301DGKG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TPS77301DGKR | ACTIVE | -40 to 125 | 0.70 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TPS77301DGKRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERAL | |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERAL | |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | USB - USB PERIPHERAL |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 650 | 22 Mar 2002 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 5,340 | |||
| 782 | 30 Jun 2009 | 3,170 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 