TPS77601
(ACTIVE) Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Fast Transient Response, Power Good (PG) Output

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS77601D ACTIVE -40 to 125 0.85 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
TPS77601DG4 ACTIVE -40 to 125 0.85 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS77601DR ACTIVE -40 to 125 0.70 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS77601DRG4 ACTIVE -40 to 125 0.70 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS77601PWP ACTIVE -40 to 125 0.85 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE >5K 1k quantity lead time: In stock
TPS77601PWPG4 ACTIVE -40 to 125 0.85 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TPS77601PWPR ACTIVE -40 to 125 0.70 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS77601PWPRG4 ACTIVE -40 to 125 0.70 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Application Notes (3)

Title Abstract Type Size (KB) Date Views
PDF 905 26 Jan 2011 8,998
PDF 140 27 Jul 2009 3,598
PDF 782 30 Jun 2009 2,976

More Literature (1)

Title Type Size (KB) Date Views
PDF 134 19 Oct 2007 100

Reference Designs (1)

Description Part # Company
85-265VACin, 24V/0.7A, 5V/0.25A PMP5536 Texas Instruments



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here