Datasheet
- Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators (Rev. H)
(PDF , 1108 KB) 12 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS79501DCQ | ACTIVE | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS79501DCQG4 | ACTIVE | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS79501DCQR | ACTIVE | 1.00 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS79501DCQRG4 | ACTIVE | Contact Distributor | SOT-223 (DCQ) | 6 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS79501DRBR | ACTIVE | 0.90 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS79501DRBRG4 | ACTIVE | 0.90 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS79501DRBT | ACTIVE | 1.04 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS79501DRBTG4 | ACTIVE | 1.04 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | 823 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1108 | 12 Aug 2010 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 149 | 08 Oct 2010 | 546 | |||
| 1103 | 02 Sep 2010 | 3,798 | |||
| 1882 | 29 Jan 2010 | 1,276 | |||
| 2618 | 29 Jan 2010 | 722 | |||
| 140 | 27 Jul 2009 | 3,629 | |||
| 782 | 30 Jun 2009 | 2,981 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 103 | 16 Jun 2010 | 350 | |||
| 73 | 15 Oct 2003 | 1,334 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 8507 | 23 Sep 2010 | 177 | ||
| 302 | 26 Feb 2010 | 936 | ||
| 381 | 05 Jan 2009 | 630 | ||
| 358 | 04 Jan 2008 | 570 | ||
| 362 | 04 Jan 2008 | 562 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS79501 PSpice Transient Model | PSpice Model | ZIP | 31 KB | 08 Nov 2011 | 335 views |
| TPS79501 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 618 KB | 03 Apr 2012 | 180 views |
| TPS79501 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 5 KB | 03 Apr 2012 | 339 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Evaluation Modules & Boards |
| Evaluation Module for TPS79501 Single Output LDO | TPS79501DRBEVM | Evaluation Modules & Boards |
| TPS78633 Evaluation Module | TPS78633EVM-207 | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 