TPS79533
(ACTIVE) Single Output LDO, 500mA, Fixed(3.3V), Low Noise, High PSRR

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS79533DCQ ACTIVE 1.20 | 1ku SOT-223 (DCQ) | 6 View 78 | TUBE >5K 1k quantity lead time: In stock
Not Available
TPS79533DCQG4 ACTIVE 1.20 | 1ku SOT-223 (DCQ) | 6 View 78 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TPS79533DCQR ACTIVE 1.00 | 1ku SOT-223 (DCQ) | 6 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS79533DCQRG4 ACTIVE 1.00 | 1ku SOT-223 (DCQ) | 6 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1108 12 Aug 2010

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 5,397
PDF 782 30 Jun 2009 3,234

User Guides (1)

Title Type Size (KB) Date Views
PDF 73 15 Oct 2003 1,067

Selection & Solution Guides (1)

More Literature (1)

Title Type Size (KB) Date Views
PDF 302 26 Feb 2010 402

Design Kits & Evaluation Modules (3)

Name Part# Type
C2000 Piccolo LaunchPad LAUNCHXL-F28027 Development Kits
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package DEM-SOT223LDO Evaluation Modules & Boards
TPS78633 Evaluation Module TPS78633EVM-207 Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here