Datasheet
- Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators (Rev. H)
(PDF , 945 KB) 12 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS79533DCQ | ACTIVE | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | >5K | 1k quantity lead time: In stock | Not Available | | TPS79533DCQG4 | ACTIVE | SOT-223 (DCQ) | 6 | View | 1K - 5K | 1k quantity lead time: In stock | | TPS79533DCQR | ACTIVE | 1.00 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | | TPS79533DCQRG4 | ACTIVE | SOT-223 (DCQ) | 6 | View | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 945 | 12 Aug 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 4,014 | |||
| 782 | 30 Jun 2009 | 2,832 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



