TPS79901
(ACTIVE) Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS79901DDCR ACTIVE -40 to 85 0.28 | 1ku SOT (DDC) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TPS79901DDCRG4 ACTIVE -40 to 85 0.28 | 1ku SOT (DDC) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TPS79901DDCT ACTIVE -40 to 85 0.32 | 1ku SOT (DDC) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
TPS79901DDCTG4 ACTIVE -40 to 85 0.32 | 1ku SOT (DDC) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
TPS79901DRVR ACTIVE -40 to 85 0.37 | 1ku SON (DRV) | 6   3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TPS79901DRVRG4 ACTIVE -40 to 85 0.37 | 1ku SON (DRV) | 6   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS79901DRVT ACTIVE -40 to 85 0.41 | 1ku SON (DRV) | 6   250 | SMALL T&R >5K 1k quantity lead time: In stock
TPS79901DRVTG4 ACTIVE -40 to 85 0.41 | 1ku SON (DRV) | 6   250 | SMALL T&R 980 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS79901YZUR ACTIVE -40 to 85 0.33 | 1ku DSBGA (YZU) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TPS79901YZUT ACTIVE -40 to 85 0.37 | 1ku DSBGA (YZU) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TPS73401   Single Output LDO, 250mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO   250mA, Adjustable LDO (new replacement for TPS799xx with improved start up profile)    
TPS63000   96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN   DC/DC CONVERTER (INTEGRATED SWITCH) - BUCK-BOOST REGULATOR      

Technical Documents

Datasheet (1)

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 351 17 Sep 2008
PDF 136 29 Jun 2005

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TPS799xx Evaluation Module TPS799XXEVM-105 Development Boards/EVMs

Reference Designs (1)

Description Part# Company
Reference Design for Telecom Applications (12V @ 1.1A) PMP4742.1 Texas Instruments

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here