Single Output LDO, 200mA, Fixed (1.2V), Low Quiescent Current, Low Noise, High PSRR - TPS79912

TPS79912 (ACTIVE)

Single Output LDO, 200mA, Fixed (1.2V), Low Quiescent Current, Low Noise, High PSRR

Recommended alternative parts

  • TPS73401  -  250mA, Adjustable LDO (new replacement for TPS799xx with improved start up profile)

Description

The TPS799xx family of low-dropout (LDO) low-power linear regulators offer excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40µA (typical) ground current. The TPS799xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield dropout voltage typically 100mV at 200mA output. The TPS799xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to +125°C and is offered in low profile ThinSOT23, Wafer Chip-Scale (WCSP), and 2mm × 2mm SON packages, ideal for wireless handsets and WLAN cards.

Features

  • 200mA Low Dropout Regulator with EN
  • Low IQ: 40µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2V to 4.5V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.20V to 6.5V
  • High PSRR: 66dB at 1kHz
  • Ultra-low Noise: 29.5µVRMS
  • Fast Start-Up Time: 45µ
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • Very Low Dropout: 100mV
  • ThinSOT-23, WCSP, and 2mm × 2mm SON-6 Packages
  • APPLICATIONS
    • Cellular Phones
    • Wireless LAN, Bluetooth
    • VCOs, RF
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TPS79912 TPS79901 TPS799125 TPS79913 TPS79915 TPS79918 TPS799185 TPS79919 TPS799195 TPS79920 TPS79921 TPS79925 TPS79926 TPS79927 TPS799275 TPS79928 TPS799285 TPS79930 TPS799315 TPS79932 TPS79933 TPS79942 TPS79945 TPS799L57
0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2    
Fixed Output     Adjustable Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output    
2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7     2.7    
6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5     6.5    
1.2       1.25     1.3     1.5     1.8     1.85     1.9     1.95     2     2.1     2.5     2.6     2.7     2.75     2.8     2.85     3     3.15     3.2     3.3     4.2     4.5     5.7    
1.2     1.2     1.25     1.3     1.5     1.8     1.85     1.9     1.95     2     2.1     2.5     2.6     2.7     2.75     2.8     2.85     3     3.15     3.2     3.3     4.2     4.5     5.7    
1.2     6.4     1.25     1.3     1.5     1.8     1.85     1.9     1.95     2     2.1     2.5     2.6     2.7     2.75     2.8     2.85     3     3.15     3.2     3.3     4.2     4.5     5.7    
0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04     0.04    
100     90     100     100     100     100     100     100     100     100     100     100     100     100     100     100     100     100     100     100     90     90     90     100    
2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2     2    
29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     29     60    
38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     38     58    
Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Enable
Overcurrent Protection
Thermal Shutdown
Fast Transient Response    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
5DSBGA
5SOT
6SON    
5DSBGA
5SOT
6SON    
5DSBGA     5DSBGA
5SOT    
5DSBGA
5SOT    
5DSBGA
5SOT
6SON    
5DSBGA
5SOT    
5DSBGA     5DSBGA
6SON    
5DSBGA     5DSBGA     5DSBGA
5SOT    
5DSBGA     5DSBGA
5SOT
6SON    
5DSBGA     5DSBGA
5SOT
6SON    
5DSBGA
5SOT
6SON    
5DSBGA
5SOT    
5DSBGA
5SOT    
5DSBGA     5DSBGA
5SOT
6SON    
5SOT     5DSBGA     5DSBGA    
0.28 | 1ku     0.28 | 1ku     0.30 | 1ku     0.28 | 1ku     0.28 | 1ku     0.28 | 1ku     0.28 | 1ku     0.30 | 1ku     0.30 | 1ku     0.30 | 1ku     0.30 | 1ku     0.28 | 1ku     0.30 | 1ku     0.28 | 1ku     0.30 | 1ku     0.28 | 1ku     0.28 | 1ku     0.28 | 1ku     0.28 | 1ku     0.30 | 1ku     0.28 | 1ku     0.28 | 1ku     0.30 | 1ku     0.35 | 1ku    

Other qualified versions of TPS79912

Version Part Number Definition
Automotive TPS79912-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Featured tools and software

WEBENCH® TPS79912
    Min   Max   Range  
  Vin V    2.70 – 6.50V  
  Vout V    1.20 – 1.20V  
  Iout A    ≤ 0.20A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cout Cnr '
 
What are WEBENCH® tools?
Click Here