Datasheet
- 60-V, 5-μA Iq, 100-mA, Low-Dropout Voltage Regulator with Enable and Power-Good (Rev. B)
(PDF , 1039 KB) 15 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A1601DGNR | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS7A1601DGNT | ACTIVE | -40 to 125 | 1.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TPS7A1601DRBR | PREVIEW | -40 to 125 | Contact Distributor | SON (DRB) | 8 | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TPS7A1601DRBT | PREVIEW | -40 to 125 | Contact Distributor | SON (DRB) | 8 | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1039 | 15 Apr 2013 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A1601 PSpice Transient Model | PSpice Model | ZIP | 33 KB | 14 Dec 2011 | 237 views |
| TPS7A1601 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 773 KB | 30 Jan 2013 | 41 views |
| TPS7A1601 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 5 KB | 30 Jan 2013 | 45 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS7A1601 Low-Dropout Linear Regulator | TPS7A1601EVM-046 | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 