Datasheet
- 60-V, 5-μA Iq, 100-mA, Low-Dropout Voltage Regulator with Enable and Power-Good (Rev. B)
(PDF , 1039 KB) 15 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A1633DGNR | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS7A1633DGNT | ACTIVE | -40 to 125 | 1.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1039 | 15 Apr 2013 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A1633 PSpice Transient Model | PSpice Model | ZIP | 33 KB | 14 Dec 2011 | 388 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DRV8816 Evaluation Module | DRV8816EVM | Evaluation Modules & Boards |
| Evaluation Module for TPS7A1601 Low-Dropout Linear Regulator | TPS7A1601EVM-046 | Evaluation Modules & Boards |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| 9.5V @ 1.5A Automotive Boost Converter | PMP8536 | Texas Instruments |
Related End Equipment
- High Cell-Count Battery Packs for Power Tools and other
Battery-Powered Microprocessor and Microcontroller Systems - Car Audio, Navigation, Infotainment, and Other
Automotive Systems - Power Supplies for Notebook PCs, Digital TVs, and
Private LAN Systems - Smoke/CO2 Detectors and Battery-Powered
Alarm/Security Systems
All trademarks are the property of their respective owners.
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 