TPS7A4201

ACTIVE

50-mA, 28-V, low-IQ, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 28 Vin (min) (V) 7 Vout (max) (V) 26 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 28 Vin (min) (V) 7 Vout (max) (V) 26 Vout (min) (V) 1.2 Noise (µVrms) 58 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 67 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Wide Input Voltage Range: 7 V to 28 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage: ~1.175 V to 26 V
  • Stable with Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current-Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance MSOP-8
    PowerPAD™
  • Operating Temperature Range: –40°C to +125°C
  • Wide Input Voltage Range: 7 V to 28 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage: ~1.175 V to 26 V
  • Stable with Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current-Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance MSOP-8
    PowerPAD™
  • Operating Temperature Range: –40°C to +125°C

The TPS7A4201 device is a high-voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (MSOP-8), and is able to withstand continuous dc or transient input voltages of up to 28 V.

The TPS7A4201 is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (MSOP-8) and a potentially small output capacitor. In addition, the TPS7A4201 offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4201 has an internal thermal shutdown and current limiting to protect the system during fault conditions. The MSOP-8 packages has an operating temperature range of TJ = –40°C to +125°C.

In addition, the TPS7A4201 is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only it can supply a well-regulated voltage rail, but it can also withstand and maintain regulation during fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications.

The TPS7A4201 device is a high-voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (MSOP-8), and is able to withstand continuous dc or transient input voltages of up to 28 V.

The TPS7A4201 is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (MSOP-8) and a potentially small output capacitor. In addition, the TPS7A4201 offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4201 has an internal thermal shutdown and current limiting to protect the system during fault conditions. The MSOP-8 packages has an operating temperature range of TJ = –40°C to +125°C.

In addition, the TPS7A4201 is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only it can supply a well-regulated voltage rail, but it can also withstand and maintain regulation during fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A4201 28-V Input Voltage, 50-mA Voltage Regulator datasheet (Rev. A) PDF | HTML 02 Apr 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4001EVM-709 — TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.
User guide: PDF
Not available on TI.com
Simulation model

TPS7A4201 PSpice Transient Model (Rev. A)

SBVM106A.ZIP (21 KB) - PSpice Model
Reference designs

TIDA-00454 — Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

This reference design uses the MSP430F67791A device to accurately measure voltage and current. It also demonstrates using two DC-analog output channels which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA). The advantages of this (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01349 — IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator

This reference design realizes a three-phase inverter subsystem for AC inverter drives and servo drives using an intelligent power module (IPM). Reinforced isolation is present between the microcontroller (MCU) and the IPM-based power stage. The PWM signals are isolated using the single-package, (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30192 — Universal Input, 360W PFC + LLC with Combo-IC Reference Design

This power supply reference design consists of a synchronous-rectification LLC isolated half-bridge associated to a CCM PFC stage. It needs 14V-primary (100mA max.) and 7V-secondary (50mA max.) as bias supply. Thanks to low-profile construction (20mm height), it can be employed in LCD screen (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00448 — Flexible High Current IGBT Gate Driver with Reinforced Digital Isolator Reference Design

The TIDA-00448 reference design is an isolated IGBT gate driver with bipolar gate voltages intended for driving  high power IGBT’s requiring high peak gate current up to 40 A. TI’s NexFET power blocks which scales in this range, with same package, enables single design to be used (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos