Datasheet
- Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1A Linear Regulator (Rev. H)
(PDF , 1553 KB) 10 Jan 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS7A8001DRBR | ACTIVE | -40 to 125 | 1.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS7A8001DRBT | ACTIVE | -40 to 125 | 1.15 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS7A8101 | Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| TPS54120 | Low-Noise, 1A Power Supply with Integrated DC-DC Converter and Low-Dropout Regulator | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1553 | 10 Jan 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1285 | 13 Dec 2012 | 1,396 | |||
| 111 | 14 Jul 2010 | 218 |
Selection & Solution Guides (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3889 | 17 May 2013 | 2,488 | ||
| 273 | 16 Jul 2012 | 1,589 | ||
| 1595 | 14 Mar 2012 | 2,497 | ||
| 184 | 22 Feb 2012 | 2,252 | ||
| 435 | 13 Feb 2012 | 1,088 | ||
| 320 | 08 Jun 2011 | 1,873 |
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS7A8001 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 23 KB | 20 Feb 2013 | 75 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS7A8001 Low-Noise, High-Bandwidth PSRR, 1A Low-Dropout Linear Regulator | TPS7A8001DRBEVM | Evaluation Modules & Boards |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 