TPS7A88-Q1

ACTIVE

Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A52-Q1 ACTIVE Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator A low noise, high PSRR single-channel LDO.

Product details

Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 3.8 Iq (typ) (mA) 2.1 Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Accuracy (%) 1 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 140
Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 3.8 Iq (typ) (mA) 2.1 Thermal resistance θJA (°C/W) 40 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start, Wettable flanks package Accuracy (%) 1 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 140
WQFN (RTJ) 20 16 mm² 4 x 4
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Two Independent LDO Channels
  • Low Output Noise: 4 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 230 mV (Maximum) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.15 V
  • High Power-Supply Ripple Rejection:
    • 70 dB at 100 Hz
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up Inrush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable With a 10-µF or Larger Ceramic Output Capacitor
  • Low Thermal Resistance: RθJA = 39.8°C/W
  • 4-mm × 4-mm Wettable Flank WQFN Package
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Two Independent LDO Channels
  • Low Output Noise: 4 µVRMS (10 Hz to 100 kHz)
  • Low Dropout: 230 mV (Maximum) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.15 V
  • High Power-Supply Ripple Rejection:
    • 70 dB at 100 Hz
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up Inrush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable With a 10-µF or Larger Ceramic Output Capacitor
  • Low Thermal Resistance: RθJA = 39.8°C/W
  • 4-mm × 4-mm Wettable Flank WQFN Package

The TPS7A88-Q1 is a dual, low-noise (4 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with 250 mV of maximum dropout.

The TPS7A88-Q1 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.15 V. The TPS7A88-Q1 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88-Q1 is ideal for powering sensitive analog low-voltage devices (such as voltage-controlled oscillators [VCOs], analog-to-digital converters [ADCs], digital-to-analog converters [DACs], high-end processors, and field-programmable gate arrays [FPGAs]).

The TPS7A88-Q1 is designed to power noise-sensitive components such as those found in RF, radar communications, and telematic applications. The low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs. The TPS7A88-Q1 features wettable flanks for simple optical inspection.

The TPS7A88-Q1 is a dual, low-noise (4 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with 250 mV of maximum dropout.

The TPS7A88-Q1 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.15 V. The TPS7A88-Q1 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88-Q1 is ideal for powering sensitive analog low-voltage devices (such as voltage-controlled oscillators [VCOs], analog-to-digital converters [ADCs], digital-to-analog converters [DACs], high-end processors, and field-programmable gate arrays [FPGAs]).

The TPS7A88-Q1 is designed to power noise-sensitive components such as those found in RF, radar communications, and telematic applications. The low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs. The TPS7A88-Q1 features wettable flanks for simple optical inspection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7A88-Q1 Automotive, Dual, 1-A, Low-Noise (4 µVRMS) LDO Voltage Regulator datasheet (Rev. A) PDF | HTML 15 Sep 2017
Functional safety information TPS7A88-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017
EVM User's guide TPS7A88 Evaluation Module User's Guide 09 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A8801EVM-776 — TPS7A8801 Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8801EVM-776 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8801, dual 1-A low dropout voltage regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A88 PSpice Transient Model

SBVM553.ZIP (88 KB) - PSpice Model
Simulation model

TPS7A88 Unencrypted PSpice Transient Model

SBVM554.ZIP (3 KB) - PSpice Model
Package Pins Download
WQFN (RTJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos