TPS7B82-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 31.1, 52.0, 59, 63.9, 72.8 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 150
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 31.1, 52.0, 59, 63.9, 72.8 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 150
HTSSOP (PWP) 14 32 mm² 5 x 6.4 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 TO-252 (KVU) 5 66.726 mm² 6.6 x 10.11 WSON (DRV) 6 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • Temperature grade 0: –40°C ≤ T A ≤ 150°C
  • Extended junction temperature range:
    • Grade 1: –40°C ≤ T J ≤ 150°C
    • Grade 0: –40°C ≤ T J ≤ 165°C
  • Low quiescent current I Q:
    • 300-nA shutdown I Q
    • 2.7 µA typical at light loads
    • 5 µA maximum at light loads
  • 3-V to 40-V wide V IN input voltage range with up to 45-V transient
  • Maximum output current: 300 mA
  • 2% output-voltage accuracy
  • Maximum dropout voltage: 700 mV at 200-mA load current for fixed 5-V output version
  • Stable with low-ESR (0.001-Ω to 5-Ω) ceramic output-stability capacitor (1 µF to 200 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V output voltage
  • Packages:
    • 8-pin HVSSOP, R θJA = 63.9°C/W
    • 6-pin WSON, R θJA = 72.8°C/W
    • 5-pin TO-252, R θJA = 31.1°C/W
    • 14-pin HTSSOP, R θJA = 52.0°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ T A ≤ 125°C
    • Temperature grade 0: –40°C ≤ T A ≤ 150°C
  • Extended junction temperature range:
    • Grade 1: –40°C ≤ T J ≤ 150°C
    • Grade 0: –40°C ≤ T J ≤ 165°C
  • Low quiescent current I Q:
    • 300-nA shutdown I Q
    • 2.7 µA typical at light loads
    • 5 µA maximum at light loads
  • 3-V to 40-V wide V IN input voltage range with up to 45-V transient
  • Maximum output current: 300 mA
  • 2% output-voltage accuracy
  • Maximum dropout voltage: 700 mV at 200-mA load current for fixed 5-V output version
  • Stable with low-ESR (0.001-Ω to 5-Ω) ceramic output-stability capacitor (1 µF to 200 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V output voltage
  • Packages:
    • 8-pin HVSSOP, R θJA = 63.9°C/W
    • 6-pin WSON, R θJA = 72.8°C/W
    • 5-pin TO-252, R θJA = 31.1°C/W
    • 14-pin HTSSOP, R θJA = 52.0°C/W

In automotive battery-connected applications, low quiescent current (I Q) is important to save power and extend battery lifetime. Ultra-low I Q must be included for always-on systems.

The TPS7B82-Q1 is a low-dropout linear regulator designed to operate with a wide input-voltage range from 3 V to 40 V (45-V load dump protection). Operation down to 3 V allows the TPS7B82-Q1 to continue operating during cold-crank and start and stop conditions. With only 2.7-µA typical quiescent current at light load, this device is an optimal solution for powering microcontrollers (MCUs) and CAN/LIN transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device uses a thermally conductive package to enable sustained operation despite significant dissipation across the device. Because of these features, the device is designed as a power supply for various automotive applications.

In automotive battery-connected applications, low quiescent current (I Q) is important to save power and extend battery lifetime. Ultra-low I Q must be included for always-on systems.

The TPS7B82-Q1 is a low-dropout linear regulator designed to operate with a wide input-voltage range from 3 V to 40 V (45-V load dump protection). Operation down to 3 V allows the TPS7B82-Q1 to continue operating during cold-crank and start and stop conditions. With only 2.7-µA typical quiescent current at light load, this device is an optimal solution for powering microcontrollers (MCUs) and CAN/LIN transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device uses a thermally conductive package to enable sustained operation despite significant dissipation across the device. Because of these features, the device is designed as a power supply for various automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7B82-Q1 Automotive 300-mA, High-Voltage, Ultra-Low-IQ Low-Dropout Regulator datasheet (Rev. J) PDF | HTML 16 Aug 2023
Functional safety information TPS7B82-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 31 Dec 2020
Functional safety information TPS7B82-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019
EVM User's guide TPS7B82EVM-024 Evaluation Module User's Guide 15 Mar 2019
Application note An empirical analysis of the impact of board layout on LDO thermal performance 22 Feb 2019
EVM User's guide TPS7B8250EVM User's Guide 22 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B8250EVM — TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module

The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7B82EVM-024 — TPS7B82-Q1 300-mA high-voltage ultra-low-IQ LDO linear regulator evaluation module

The TPS7B82EVM-024 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B82-Q1, which is an automotive 300-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator.

TPS7B82EVM-024 is configured to be a reference design for (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7B8233-Q1 PSpice Transient Model

SLVMCR1.ZIP (60 KB) - PSpice Model
Simulation model

TPS7B8233-Q1 Unencrypted PSpice Transient Model

SLVMCR0.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 PSpice Transient Model

SLVMC71.ZIP (58 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 Unencrypted PSpice Transient Model

SLVMC70.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8xQDRVRQ1 PSPICE Model

SBVM946.ZIP (45 KB) - IBIS Model
Reference designs

TIDA-020061 — Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications

This reference design implements a powered device (PD) to demonstrate Power over Data Lines (PoDL) in automotive applications. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and (...)
Design guide: PDF
Reference designs

TIDA-01632 — Automotive Bluetooth® Low Energy car access satellite node reference design

This reference design is intended for Passive Entry Passive Start (PEPS) car access systems that utilize Bluetooth® Low Energy (BLE) technology to determine the location of a key fob. The design exhibits how a vehicle BLE satellite node can be implemented to calculate the angle of arrival (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22170 — Two output flyback power supply reference design for EV motor/generator inverter applications

This flyback converter reference design supplies a non-isolated 5-V/0.25-A regulated output and an isolated 10-V/1.5-A unregulated output voltage. It uses primary-side regulation to reduce component count and operates over a wide automotive input voltage range of 5 V to 40 V. 
Test report: PDF
Schematic: PDF
Reference designs

TIDA-020013 — Automotive SPD-SmartGlass™ driver reference design

This reference design details how to drive various forms of electronically dimmable glass, including SPD-SmartGlass™ and APD Glass from a car battery. This illustrates how to make a DC/AC inverter using the LM5155-Q1 boost converter with a charge pump, two UCC27712-Q1 half bridge drivers, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020012 — Automotive pixelated dome light reference design for interior lighting

This reference design details a solution to drive and control 30 LEDs individually for automotive interior dome light applications. The high pixel count can be used to create different light zones or welcome light animations. The design also implements LED multiplexing functionality to control up (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design

This reference design presents a traction inverter single-phase power stage with three 12-V car battery inputs, 4.2-W bias supply solutions for hybrid electric vehicle and electric vehicle (HEV/EV) systems. All bias-supply solutions accept a wide input range of 4.5 V to 42 V DC from a 12-V car (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020008 — Automotive power seat reference design

This reference design provides the drive and control circuits for motor-driven applications such as automotive power seats, using both bi-directional and unidirectional motor drives. It demonstrates how to drive brushed DC motors with a small board footprint, a high degree of robustness and full (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00971 — Automotive load short-circuit reliability and accurate current sensing reference design

This reference design addresses the design challenges of providing power to the two actuators in a variable displacement A/C compressor. In designing circuits for these two loads, design engineers not only have the challenge of managing different current levels but also have to sense the current (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-060009 — Automotive Power Trunk Lift Motor Drive Reference Design

This design describes how to drive an automotive trunk lift or rear gate lift.

In this design, a brushed BD lift motor and electromagnetic clutch drive mechanisms for a typical gear driven lift. This design includes a warning beeper, LED indicator, and directional control that uses an automotive (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options
HVSSOP (DGN) 8 View options
TO-252 (KVU) 5 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos