TPS82084
- Low Profile MicroSiP™ Power Module
- DCS-control topology
- Up to 95% efficiency
- 17-µA operating quiescent current
- -40°C to 125°C operating temperature range
- Hiccup short circuit protection
- 2.5-V to 6-V input voltage range
- 0.8-V to VIN adjustable output voltage
- Power save mode for light load efficiency
- 100% duty cycle for lowest dropout
- Output discharge function
- Power good output
- Integrated soft startup, and support pre-biased startup
- Over temperature protection
- CISPR11 class B compliant
- 2.8-mm x 3.0-mm x 1.3-mm 8-Pin µSiL package
The TPS82084/5 are 2-A/3-A step-down converter MicroSiP™ modules optimized for small solution size and high efficiency. The power module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.
To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2.4MHz and automatically enters Power Save Mode operation at light load currents. In Power Save Mode, the device operates with typically 17-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft startup reduces the inrush current required from the input supply. Over temperature protection and Hiccup short circuit protection deliver a robust and reliable solution.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS82084EVM-672 — 2-A Step Down Converter with Integrated Inductor Evaluation Module
The TPS82084EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82084. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 2A of output current. The TPS82084 includes the IC and inductor to achieve a total (...)
TPS82084 PSpice Unencrypted Transient Model (Rev. A)
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment
Package | Pins | Download |
---|---|---|
USIP (SIL) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.