TPS82675
(ACTIVE) 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP(TM) Package

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS82675SIPR ACTIVE -40 to 85 1.30 | 1ku uSiP (SIP) | 8 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TPS82675SIPT ACTIVE -40 to 85 1.50 | 1ku uSiP (SIP) | 8 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1557 20 Nov 2012

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 566 10 Nov 2011 1,426
PDF 2813 22 Feb 2011 499

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 566 28 Sep 2011 987

Tools & Software

Circuit Design & Simulation

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2.3 V 4.8 V
* Vin Max: 2.3 V 4.8 V

 Output*Required

  Min   Max
* Vout: 1.2 V 1.2 V
* Iout Max: 0.0 A 0.6 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Module for TPS82675 600mA, 1.2Vout Fully Integrated, Low Noise Step-Down Converter TPS82675EVM-646 Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Related End Equipment

  • Cell Phones, Smart-Phones
  • Digital TV, WLAN, GPS and Bluetooth Applications
  • POL Applications



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here