Datasheet
- 4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution
(PDF , 1294 KB) 10 Feb 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS84320RUQR | ACTIVE | -40 to 85 | 3.75 | 1ku | B1QFN (RUQ) | 47 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS84320RUQT | ACTIVE | -40 to 85 | 3.75 | 1ku | B1QFN (RUQ) | 47 | View | 250 | SMALL T&R | 598 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1294 | 10 Feb 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 127 | 04 Jan 2013 | 975 | |||
| 105 | 17 Oct 2012 | 1,295 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 36,482 | ||
| 1595 | 14 Mar 2012 | 1,647 | ||
| 145 | 31 Jan 2012 | 1,293 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 292 | 28 Aug 2012 | 1,010 | ||
| 5518 | 05 Apr 2012 | 2,135 |
Circuit Design & Simulation
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS84320 Synchronous Buck, Integrated Power Solution | TPS84320EVM-692 | Evaluation Modules & Boards |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Analog Solution for Artix 7 | PMP7977 | Texas Instruments |
| Power for Altera Cyclone V (Cyclone 5) SOC | PMP8571 | Texas Instruments |
| Power for Altera Cyclone V (Cyclone 5) SOC (2.5V@3.5A) | PMP8571.1 | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 