Datasheet
- High Efficiency Offline LED Lighting Driver Controller
(PDF , 544 KB) 03 Dec 2009 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS92010D | ACTIVE | -40 to 105 | 0.47 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS92010DR | ACTIVE | -40 to 105 | 0.39 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 544 | 03 Dec 2009 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 425 | 02 May 2011 | 621 | |||
| 325 | 28 May 2010 | 1,191 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS92010 Evaluation Module for 110VAC TRIAC Dimmable Light Bulb Replacement | TPS92010EVM-592 | Development Boards/EVMs |
| TPS92010 Evaluation Module for 230VAC TRIAC Dimmable Light Bulb Replacement | TPS92010EVM-631 | Development Boards/EVMs |
Reference Designs (6)
| Description | Part# | Company |
|---|---|---|
| 15 series Driver (700mA@50) for Street Lighting | PMP3582 | Texas Instruments |
| 24 series Driver (350mA@82) for Street Lighting | PMP3597 | Texas Instruments |
| 24V,350mA-6 series driver for Downlighting | PMP3522 | Texas Instruments |
| 4 series Driver (350mA@11) for LED Bulb | PMP3573 | Texas Instruments |
| 4 series Driver (500mA@11) for LED Bulb | PMP3612 | Texas Instruments |
| 6 series Driver (350mA@21) for Down Lighter | PMP3599 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Save Energy with LED Lighting and Intelligent Sensing
Main benefit of LEDs is that you can save energy by dimming the light. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Management for Energy Harvesting
In this presentation, various energy harvesting devices will be introduced along with suitable applications. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



