Datasheet
- High-Efficiency Integrated Dimming LED Lighting Driver Controller
(PDF , 1006 KB) 01 Jul 2011 - View All Technical Documents
Device Uses
- LED Light Bulb Replacement
- LED Luminaires
- LED Downlights
- LED Wall Washers
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS92070PW | ACTIVE | -40 to 125 | 1.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS92070PWR | ACTIVE | -40 to 125 | 0.95 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1006 | 01 Jul 2011 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3149 | 18 Oct 2011 | 577 | |||
| 2903 | 28 Jul 2011 | 747 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS92070 PSpice Transient Model | PSpice Model | ZIP | 70 KB | 30 Aug 2011 | 234 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS92070 Dimmable Quasi-Resonant LED Lighting Controller | TPS92070EVM-648 | Evaluation Modules & Boards |
| Evaluation Module for TPS92070 Dimmable Quasi-Resonant LED Lighting Controller | TPS92070EVM-682 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 