TPS92692 (ACTIVE)

High Accuracy LED Controller With Spread Spectrum Frequency Modulation and Internal PWM Generator

High Accuracy LED Controller With Spread Spectrum Frequency Modulation and Internal PWM Generator - TPS92692
 

Description

The TPS92692 and TPS92692-Q1 are high accuracy peak current mode based controllers designed to support step-up/down LED driver topologies. The device incorporates a rail-to-rail current amplifier to measure LED current and spread spectrum frequency modulation technique for improved EMI performance.

This high performance LED controller can independently modulate LED current using either analog or PWM dimming techniques. Linear analog dimming response with over 15:1 range is obtained by varying the voltage across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the DIM/PWM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The PWM generator translates the DC voltage at DIM/PWM pin to corresponding duty cycle by comparing it to the internal triangle wave generator. The optional PDRV gate driver output can be used to drive an external P-Channel series MOSFET.

The TPS92692 and TPS92692-Q1 devices support continuous LED status check through the current monitor (IMON) output. The devices also include an open drain fault indicator output to indicate LED overcurrent, output overvoltage and output undervoltage conditions.

Features

  • Wide Input Voltage: 4.5 V to 65 V
  • Better than ± 4% LED Current Accuracy over –40°C to 150°C Junction Temperature Range
  • Spread Spectrum Frequency Modulation for Improved EMI
  • Comprehensive Fault Protection Circuitry with Current Monitor output and Open Drain Fault Flag Indicator
  • Internal Analog Voltage to PWM Duty Cycle Generator for stand-alone Dimming Operation
  • Compatible with Direct PWM Input with over 1000:1 Dimming Range
  • Analog LED Current Adjust Input (IADJ) with over 15:1 Contrast Ratio
  • Integrated P-Channel Driver to enable Series FET Dimming and LED Protection
  • TPS92692-Q1: Automotive Q100 Grade 1 Qualified

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Illumination & General Lighting LED Driver

 
Input Voltage (Type)
Vin (Min) (V)
Vin (Max) (V)
Iout (Max) (A)
Vout (Min) (V)
Vout (Max) (V)
Regulated Outputs (#)
Topology
Dimming Method
Type
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Vref (V)
Features
Rating
Operating Temperature Range (C)
Pin/Package
TPS92692
DC/DC   
4.5   
65   
5   
3   
65   
1   
Boost
Buck
Buck-Boost
Cuk
Flyback
Sepic   
Analog
PWM   
Controller
Inductive   
80   
800   
1.8   
0.17   
Adjustable Switch Frequency
High Output Accuracy
Precision Dimming Control
Soft Start
Synchronization Pin
Thermal Shutdown   
Catalog   
-40 to 125   
20HTSSOP   

Other qualified versions of TPS92692

Version Part Number Definition
Automotive TPS92692-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects