Datasheet
- RF Telemetry Receivers VHF/UHF RZ ASK Remote Control Receiver (Rev. E)
(PDF , 516 KB) 22 Apr 1998 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Package|Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TRF1400DW | | -40 to 85 | SOIC (DW) | 24 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TRF1400DWR | | -40 to 85 | SOIC (DW) | 24 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 516 | 22 Apr 1998 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 544 | 13 May 1998 | ||||
| 325 | 20 Apr 1998 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



