Datasheet
- TRF2443 IF Transceiver for Broadband Wireless Application (Rev. B)
(PDF , 1572 KB) 23 Mar 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TRF2443IPFP | ACTIVE | -40 to 85 | 26.00 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | 706 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TRF2443IPFPR | ACTIVE | -40 to 85 | 24.00 | 1ku | HTQFP (PFP) | 80 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| AFE7222 | Dual 12-Bit, 65 MSPS ADC with dual 12-Bit, 130 MSPS DAC and auxilliary ADC and DACs | ANALOG FRONT END - MIXED-SIGNAL TRANSCEIVERS | Integrated 12-bit dual 65MSPS ADC and 12-bit dual 130MSPS DAC |
| AFE7225 | Dual 12-Bit, 125 MSPS ADC with dual 12-Bit, 250 MSPS DAC and auxilliary ADC and DACs | ANALOG FRONT END - MIXED-SIGNAL TRANSCEIVERS | Integrated 12-bit dual 125MSPS ADC and 12-bit dual 250MSPS DAC |
| DAC5662 | 12 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| DAC5672 | 14 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| ADS5232 | Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS62P15 | Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS4225 | 12 bit 125MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS4222 | 12 bit 65MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1572 | 23 Mar 2012 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TRF2443 Lineup Calculation Tool | TRF2443LINEUP-CALC | Calculation Utilities |
| TRF2443 Evaluation Module | TRF2443EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



