Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- TRF2443 IF Transceiver for Broadband Wireless Application (Rev. A)
(PDF 1730 KB)
18 Sep 2009
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TRF2443IPFP | ACTIVE | -40 to 85 | 26.00 | 1ku | HTQFP (PFP) | 80 | View | 96 | JEDEC TRAY (10+1) | 712 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| TRF2443IPFPR | ACTIVE | -40 to 85 | 24.00 | 1ku | HTQFP (PFP) | 80 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| AFE7222 | Dual 12-Bit, 65 MSPS ADC with dual 12-Bit, 130 MSPS DAC and auxilliary ADC and DACs | ANALOG FRONT END - MIXED-SIGNAL TRANSCEIVERS | Integrated 12-bit dual 65MSPS ADC and 12-bit dual 130MSPS DAC |
| AFE7225 | Dual 12-Bit, 125 MSPS ADC with dual 12-Bit, 250 MSPS DAC and auxilliary ADC and DACs | ANALOG FRONT END - MIXED-SIGNAL TRANSCEIVERS | Integrated 12-bit dual 125MSPS ADC and 12-bit dual 250MSPS DAC |
| DAC5662 | 12 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| DAC5672 | 14 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | |
| ADS5232 | Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS62P15 | Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS4225 | 12 bit 125MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | |
| ADS4222 | 12 bit 65MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1730 | 18 Sep 2009 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 41385 | 25 Aug 2009 | 374 | |||
| 97 | 20 Apr 2009 | 1,007 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| TRF2443 Lineup Calculation Tool | TRF2443LINEUP-CALC | Calculation Utilities |
| TRF2443 Evaluation Module | TRF2443EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Customer Tags 
Most Popular Tags for TRF2443:
- telecom (2)



