Datasheet
- 0.4 GHz to 4-GHz Quadrature Modulator (Rev. B)
(PDF , 976 KB) 21 Jan 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TRF370317IRGER | ACTIVE | -40 to 85 | 4.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TRF370317IRGERG4 | ACTIVE | -40 to 85 | 4.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TRF370317IRGET | ACTIVE | -40 to 85 | 5.70 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | | TRF370317IRGETG4 | ACTIVE | -40 to 85 | 5.70 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Ideal for complex IF wideband applications |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Ideal for complex IF wideband applications |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Ideal for complex IF wideband applications |
| DAC5672 | 14 bit 275 MSPS Dual Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Ideal for Zero IF applications |
| TRF3710 | Integrated Direct Down-Conversion Receiver | Broadband RF/IF & Digital Radio - IQ DEMODULATOR | Integrated Direct Downconversion Rx ideal for 3G |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 976 | 21 Jan 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 448 | 07 Oct 2011 | ||||
| 526 | 10 May 2010 | ||||
| 244 | 10 Nov 2008 | ||||
| 71 | 16 Oct 2008 | ||||
| 145 | 07 Oct 2008 | ||||
| 126 | 07 Oct 2008 | ||||
| 145 | 10 Aug 2005 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3516 | 25 Oct 2011 | ||||
| 678 | 16 Oct 2008 | ||||
| 132 | 02 May 2008 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TRF3703-17 Evaluation Module | TRF3703-17EVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



