Datasheet
- 50-MHz to 6-GHz Quadrature Modulator
(PDF , 1084 KB) 11 Sep 2008 - View All Technical Documents
Special Note
“Eight ways to improve RF spurious performance,” EETimes.com, 02/27/2012
Related End Equipment
- Cable Modem Termination System
- Femto Base Station
- Point-to-Point Microwave Backhaul
- Software Defined Radio (SDR)
- TETRA Base Station
- Telecom Tower: Remote Radio Unit (RRU)
- Vector Signal Generator
- Wireless Communications Tester
- Wireless Data Access Card
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
- Wireless LAN Card
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TRF370417IRGER | ACTIVE | -40 to 85 | 9.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TRF370417IRGET | ACTIVE | -40 to 85 | 11.44 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TRF3761-E | Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | Low Noise Integer-N PLL Frequency Synthesizer with Integrated VCO |
| DAC3282 | Dual 16 bit 625MSPS Communications DAC | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Dual 16-bit, 625MSPS Communications DAC |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Dual 16-bit, 800 MSPS Interpolating DAC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1084 | 11 Sep 2008 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 544 | 21 Sep 2012 | 996 | |||
| 719 | 28 Mar 2012 | 620 | |||
| 448 | 07 Oct 2011 | 829 | |||
| 526 | 10 May 2010 | 2,507 | |||
| 244 | 10 Nov 2008 | 811 | |||
| 71 | 16 Oct 2008 | 601 | |||
| 145 | 07 Oct 2008 | 634 | |||
| 126 | 07 Oct 2008 | 685 | |||
| 145 | 10 Aug 2005 | 786 |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| DAC3152 Evaluation Module | DAC3152EVM | Evaluation Modules & Boards |
| DAC3162 Evaluation Module | DAC3162EVM | Evaluation Modules & Boards |
| DAC3283 Evaluation Module | DAC3283EVM | Evaluation Modules & Boards |
| DAC3482 Evaluation Module | DAC3482EVM | Evaluation Modules & Boards |
| DAC3484 Evaluation Module | DAC3484EVM | Evaluation Modules & Boards |
| DAC34H84 Evaluation Module | DAC34H84EVM | Evaluation Modules & Boards |
| TRF370417 Evaluation Module | TRF370417EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 