Datasheet
- 300-MHz to 4-GHz Quadrature Modulator (Rev. A)
(PDF , 1046 KB) 14 Oct 2011 - View All Technical Documents
Special Note
“Eight ways to improve RF spurious performance,” EETimes.com, 02/27/2012
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TRF3705IRGER | ACTIVE | -40 to 85 | 5.10 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TRF3705IRGET | ACTIVE | -40 to 85 | 5.90 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| DAC3484 | 4-channel 16-bit 1.25GSPS Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | 4-channel 16-bit 1.25GSPS Digital-to-Analog Converter |
| TRF3765 | Integer-N/Fractional-N PLL with Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | Integer-N/Fractional-N PLL with Integrated VCO (0.3 to 4.8GHz) |
| ADS4149 | 14 bit 250MSPS Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Recommended 14-bit, 250Msps low power ADC |
| DAC3482 | 2-channel 16-bit 1.25GSPS Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - HIGH SPEED DAC (>10MSPS) | Lowest power dual 1.25G DAC and matching common-mode high performance modulator provide for high-end transmit paths |
| LMX2541 | Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | High Performance Wideband RF Transmitter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1046 | 14 Oct 2011 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 735 | 14 Aug 2013 | 940 | |||
| 544 | 21 Sep 2012 | 1,162 | |||
| 597 | 24 Aug 2012 | 824 | |||
| 240 | 07 Mar 2012 | 863 | |||
| 475 | 05 Mar 2012 | 873 | |||
| 2132 | 29 Dec 2011 | 1,752 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1482 | 03 Sep 2013 | 236 | |||
| 1605 | 30 Jun 2012 | 1,171 | |||
| 212 | 11 Oct 2011 | 280 |
Tools & Software
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| ArriaV-TI-ADAPTER | ARRIAV-TI-ADAPTER | Evaluation Modules & Boards |
| Complete RF Signal Chain Evaluation Module | TSW3084EVM | Evaluation Modules & Boards |
| Complete RF Signal Chain Evaluation Module | TSW30SH84EVM | Evaluation Modules & Boards |
| Complete RF Signal Chain Evaluation Module | TSW30H84EVM | Evaluation Modules & Boards |
| DAC3174 Evaluation Module | DAC3174EVM | Evaluation Modules & Boards |
| DAC34SH84 Evaluation Module | DAC34SH84EVM | Evaluation Modules & Boards |
| TRF3705 Evaluation Module | TRF3705EVM | Evaluation Modules & Boards |
| TSW3085 Evaluation Module | TSW3085EVM | Evaluation Modules & Boards |
Software (1)
|
TSW308x EVM Software (Rev. B) (ZIP 123888 KB ) 3,448 views, 10 Jul 2012 |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |

Cart 