Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TRF372017IRGZR | ACTIVE | -40 to 85 | 5.50 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TRF372017IRGZT | ACTIVE | -40 to 85 | 6.35 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | 843 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2810 | 01 May 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1187 | 22 Nov 2011 | 1,146 | |||
| 448 | 07 Oct 2011 | 737 | |||
| 526 | 10 May 2010 | 2,115 | |||
| 6700 | 13 May 1998 | 8,675 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3516 | 25 Oct 2011 | 1,359 | |||
| 640 | 11 Nov 2010 | 671 |
Tools & Software
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| Loop Filter Calculation Tool | LOOP_FILTER-CALC | Calculation Utilities |
| DAC3283 Evaluation Module | DAC3283EVM | Development Boards/EVMs |
| DAC3482 Evaluation Module | DAC3482EVM | Development Boards/EVMs |
| DAC3484 Evaluation Module | DAC3484EVM | Development Boards/EVMs |
| DAC34H84 Evaluation Module | DAC34H84EVM | Development Boards/EVMs |
| DAC34SH84 Evaluation Module | DAC34SH84EVM | Development Boards/EVMs |
| TRF372017 Evaluation Module | TRF372017EVM | Development Boards/EVMs |
| TSW3725 Evaluation Module | TSW3725EVM | Development Boards/EVMs |
Software & Development Tools (2)
|
TRF372017 EVM GUI (Rev. A) (ZIP 55097 KB ) 231 views, 11 Nov 2011 |
||
|
TRF372017EVM Design Files (ZIP 1014 KB ) 240 views, 07 Oct 2010 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Market Drivers and Technology Enablers for Wireless Connectivity in Medical
This session will explore low power wireless technologies including Zigbee, 802.15.4, WLAN, RFID. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



