TRF3750
(ACTIVE) TRF3750: High Performance Integer-N PLL Frequency Synthesizer

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TRF3750IPW ACTIVE -40 to 85 4.05 | 100u TSSOP (PW) | 16 View 90 | TUBE 393 Typical lead time for 1k quantity: 4 to 8 weeks
TRF3750IPWG4 ACTIVE -40 to 85 4.05 | 100u TSSOP (PW) | 16 View 90 | TUBE 248 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRF3750IPWR ACTIVE -40 to 85 3.40 | 100u TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TRF3750IPWRG4 ACTIVE -40 to 85 3.40 | 100u TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TRF3750IRGP ACTIVE -40 to 85 4.40 | 100u QFN (RGP) | 20 View 92 | TUBE 1K - 5K 1k quantity lead time: In stock
TRF3750IRGPG4 ACTIVE -40 to 85 4.40 | 100u QFN (RGP) | 20 View 92 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRF3750IRGPR ACTIVE -40 to 85 3.75 | 100u QFN (RGP) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRF3750IRGPRG4 ACTIVE -40 to 85 3.75 | 100u QFN (RGP) | 20 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1008 21 Aug 2007

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 6700 13 May 1998

User Guides (1)

Title Type Size (KB) Date Views
PDF 1264 13 Sep 2004

More Literature (2)

Tools & Software

Design Kits & Evaluation Modules (4)

Name Part# Type
Loop Filter Calculation Tool LOOP_FILTER-CALC Calculation Utilities
CDC7005 QFN Package Evaluation Module CDC7005QFN-EVM Development Boards/EVMs
CDCM7005 BGA Package Evaluation Module CDCM7005BGA-EVM Development Boards/EVMs
CDCM7005 QFN Package Evaluation Module CDCM7005QFN-EVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here