Datasheet
- Integer-N/Fractional-N PLL with Integrated VCO (Rev. D)
(PDF , 1623 KB) 25 Jan 2013 - View All Technical Documents
Special Note
“Eight ways to improve RF spurious performance,” EETimes.com, 02/27/2012
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TRF3765IRHBR | ACTIVE | -40 to 85 | 5.65 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TRF3765IRHBT | ACTIVE | -40 to 85 | 6.50 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TRF3705 | 300MHz to 4GHz Quadrature Modulator | Broadband RF/IF & Digital Radio - IQ MODULATOR | 300MHz to 4GHz Quadrature Modulator |
| ADS4249 | 14-Bit 250MSPS Dual Low Power ADC | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) | Recommended dual 14bit, 250Msps low power ADC |
| LMX2541 | Ultra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO | Clocks by Function - RF PLLs and Synthesizers | tra-Low Noise PLLatinum Frequency Synthesizer with Integrated VCO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1623 | 25 Jan 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 448 | 06 Feb 2012 | 810 | |||
| 92 | 11 Jan 2012 | 647 | |||
| 248 | 04 Jan 2012 | 663 | |||
| 130 | 04 Jan 2012 | 653 | |||
| 1187 | 22 Nov 2011 | 907 |
Tools & Software
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| ArriaV-TI-ADAPTER | ARRIAV-TI-ADAPTER | Evaluation Modules & Boards |
| DAC34SH84 Evaluation Module | DAC34SH84EVM | Evaluation Modules & Boards |
| TRF3765 Evaluation Module | TRF3765EVM | Evaluation Modules & Boards |
| TSW3065EVM Standalone Local Oscillator Source | TSW3065EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Loop Filter Calculation Tool | LOOP_FILTER-CALC | Calculation Tools |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Hercules How to Tutorial: Force a Clock Monitor Failure
This video highlights the clock monitoring circuitry integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Board Layout Guidelines for Centralized Clocking Architecture
Centralizing clocking helps reduce components and simplifies design. Learn topology best practices using layout guidelines. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |

Cart 