TRS3222E
(ACTIVE) 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection - TRS3222E

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TRS3222ECDB ACTIVE 0 to 70 1.55 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3222ECDBG4 ACTIVE 0 to 70 1.55 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TRS3222ECDBR ACTIVE 0 to 70 1.28 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3222ECDBRG4 ACTIVE 0 to 70 1.28 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3222ECDW ACTIVE 0 to 70 1.55 | 1ku SOIC (DW) | 20 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3222ECDWG4 ACTIVE 0 to 70 1.55 | 1ku SOIC (DW) | 20 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRS3222ECDWR OBSOLETE 0 to 70 Contact Distributor SOIC (DW) | 20 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TRS3222ECDWRG4 OBSOLETE 0 to 70 Contact Distributor SOIC (DW) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TRS3222ECPW ACTIVE 0 to 70 1.55 | 1ku TSSOP (PW) | 20 View 70 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TRS3222ECPWG4 ACTIVE 0 to 70 1.55 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRS3222ECPWR ACTIVE 0 to 70 1.28 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3222ECPWRG4 ACTIVE 0 to 70 1.28 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3222EIDB ACTIVE -40 to 85 1.70 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3222EIDBG4 ACTIVE -40 to 85 1.70 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TRS3222EIDBR ACTIVE -40 to 85 1.45 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3222EIDBRG4 ACTIVE -40 to 85 1.45 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRS3222EIDW OBSOLETE -40 to 85 Contact Distributor SOIC (DW) | 20 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TRS3222EIDWG4 OBSOLETE -40 to 85 Contact Distributor SOIC (DW) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TRS3222EIDWR OBSOLETE -40 to 85 Contact Distributor SOIC (DW) | 20 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TRS3222EIDWRG4 OBSOLETE -40 to 85 Contact Distributor SOIC (DW) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3222EIPW ACTIVE -40 to 85 1.70 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRS3222EIPWG4 ACTIVE -40 to 85 1.70 | 1ku TSSOP (PW) | 20 View 70 | TUBE 325 Typical lead time for 1k quantity: 4 to 8 weeks
TRS3222EIPWR ACTIVE -40 to 85 1.45 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R 573 For lead times contact TI Authorized Distributor or local TI sales office
Contact Distributor TRS3222EIPWRG4 ACTIVE -40 to 85 1.45 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 655 25 Jun 2007

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 19,073
PDF 8842 28 Jan 2011 13,273

More Literature (1)

Title Type Size (KB) Date Views
PDF 161 27 Jul 2007 709


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here