TRS3232
(ACTIVE) 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TRS3232CDBR ACTIVE 0 to 70 0.96 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3232CDBRG4 ACTIVE 0 to 70 0.96 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TRS3232CDR ACTIVE 0 to 70 0.96 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3232CDRG4 ACTIVE 0 to 70 0.96 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRS3232CDWR ACTIVE 0 to 70 0.96 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3232CDWRG4 ACTIVE 0 to 70 0.96 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRS3232CPW ACTIVE 0 to 70 1.15 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TRS3232CPWG4 ACTIVE 0 to 70 1.15 | 1ku TSSOP (PW) | 16 View 90 | TUBE 86 Typical lead time for 1k quantity: 4 to 8 weeks
TRS3232IDR ACTIVE -40 to 85 1.10 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRS3232IDRG4 ACTIVE -40 to 85 1.10 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TRS3232IPW ACTIVE -40 to 85 1.25 | 1ku TSSOP (PW) | 16 View 90 | TUBE 90 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3232IPWG4 ACTIVE -40 to 85 1.25 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TRS3232IPWR ACTIVE -40 to 85 1.10 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 805 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TRS3232IPWRG4 ACTIVE -40 to 85 1.10 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
SN75196   Multiple RS-232 Driver And Receiver   INTERFACE - RS-232    Multiple RS232 receiver and driver  
SN75176B   Differential Bus Transceiver   INTERFACE - RS-485    Differential Bus Transceiver  
TRS232   Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection   INTERFACE - RS-232    Dual channel RS232 driver and receiver  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 767 06 Jul 2007

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9707 08 Jan 2013 19,983

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Digital Signal Isolation Techniques Recorded Content   On Demand  
ESD/EMI Protection Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here