TRS3232

ACTIVE

3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TRS3232E ACTIVE 3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection TI recommends the TRS3232E in new designs. The TRS3232E is an improved direct drop-in replacement for the TRS3232.

Product details

Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
TSSOP (PW) 16 32 mm² 5 x 6.4
  • RS-232 Bus-terminal ESD protection exceeds ±15 kV using human-body model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Operates with 3-V to 5.5-V VCC supply
  • Operates up to 250 kbps
  • Two drivers and two receivers
  • Low supply current: 300-µA typical
  • External capacitors: 4 × 0.1 µF
  • Accepts 5-V logic input with 3.3-V supply
  • Alternative high-speed terminal-compatible devices s (1 Mbps)
    • SN65C3232 (–40°C to 85°C)
    • SN75C3232 (0°C to 70°C)
  • RS-232 Bus-terminal ESD protection exceeds ±15 kV using human-body model (HBM)
  • Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
  • Operates with 3-V to 5.5-V VCC supply
  • Operates up to 250 kbps
  • Two drivers and two receivers
  • Low supply current: 300-µA typical
  • External capacitors: 4 × 0.1 µF
  • Accepts 5-V logic input with 3.3-V supply
  • Alternative high-speed terminal-compatible devices s (1 Mbps)
    • SN65C3232 (–40°C to 85°C)
    • SN75C3232 (0°C to 70°C)

The TRS3232 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of 30-V/µs driver-output slew rate.

The TRS3232 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of 30-V/µs driver-output slew rate.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TRS3232 3-V to 5.5-V Multichannel RS-232 Line Driver and Receiver With ±15-kV ESD Protection datasheet (Rev. B) PDF | HTML 08 Jun 2021
Certificate TRS3232RGTEVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 07 Dec 2020
Application note RS-232 Frequently Asked Questions 10 Nov 2020
Technical article Designing compact, efficient and high performing multiparameter patient monitors PDF | HTML 25 Jun 2019
Application note AN-438 Low Power RS-232C Driver and Receiver in CMOS (Rev. B) 26 Apr 2013
Application note Understanding Power Requirements in RS-232 Applications (Rev. B) 26 Apr 2013
Application note Removing Ground Noise in Data Transmission Systems 05 Oct 2007
Application note Interface Circuits for TIA/EIA-232-F (Rev. A) 19 Sep 2002
Application note Low-Voltage, Single-Supply 232-Standard Interface Solutions (Rev. A) 19 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01088 — Multi-Phase Power Quality Measurement with Isolated Shunt Sensors Reference Design

The TIDA-01088 reference design implements power quality parameter measurement in a polyphase energy measurement system. Total harmonic distortion (THD), fundamental readings, and standard metrology parameters such as active and reactive energy and power are calculated. Phase to phase angles are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00839 — Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design

Magnetic tampering can paralyze any transformer in an energy measurement system, which may potentially lead to the system being unable to be powered properly or unable to correctly register the energy consumed by a load.  This design implements a Class 0.2  three-phase energy measurement (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00601 — Multi-phase Energy Measurement with Isolated Shunt Sensors Reference Design

The TIDA-00601 design implements a Class 0.5% three-phase energy measurement system with isolated shunt sensors.  The isolation is achieved through the use of isolated delta-sigma modulators that have output circuitry capacitively isolated from input circuitry.  An energy measurement SoC (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00163 — Isolated RS-232 to UART Converter Reference Design

This design implements an isolated data converter that utilizes residual power from the interface to power itself. This removes the requirement for expensive power transmission across the isolation boundary. By easily enabling the ubiquitous RS-232 connection on an electric meter, features like (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos