TRS3318
(ACTIVE) 2.5-V 460-kbps RS-232 Transceiver With +/-15-kV ESD Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TRS3318CDB ACTIVE 0 to 70 1.10 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318CDBG4 ACTIVE 0 to 70 1.10 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318CDBR ACTIVE 0 to 70 0.90 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318CDBRG4 ACTIVE 0 to 70 0.90 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318CPW ACTIVE 0 to 70 1.10 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318CPWG4 ACTIVE 0 to 70 1.10 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318CPWR ACTIVE 0 to 70 0.90 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318CPWRG4 ACTIVE 0 to 70 0.90 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IDB ACTIVE -40 to 85 1.20 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318IDBG4 ACTIVE -40 to 85 1.20 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRS3318IDBR ACTIVE -40 to 85 0.99 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IDBRG4 ACTIVE -40 to 85 0.99 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IPW ACTIVE -40 to 85 1.20 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IPWG4 ACTIVE -40 to 85 1.20 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IPWR ACTIVE -40 to 85 0.99 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRS3318IPWRG4 ACTIVE -40 to 85 0.99 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 376 23 Aug 2007

More Literature (1)

Title Type Size (KB) Date Views
PDF 161 27 Jul 2007

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here