TRSF3238E
(ACTIVE) 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With ±15-kV ESD (HBM) Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TRSF3238ECDB ACTIVE 0 to 70 1.75 | 1ku SSOP (DB) | 28 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238ECDBG4 ACTIVE 0 to 70 1.75 | 1ku SSOP (DB) | 28 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRSF3238ECDBR ACTIVE 0 to 70 1.43 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRSF3238ECDBRG4 ACTIVE 0 to 70 1.43 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238ECDW ACTIVE 0 to 70 1.75 | 1ku SOIC (DW) | 28 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238ECDWG4 ACTIVE 0 to 70 1.75 | 1ku SOIC (DW) | 28 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRSF3238ECDWR ACTIVE 0 to 70 1.43 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRSF3238ECDWRG4 ACTIVE 0 to 70 1.43 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TRSF3238EIDB ACTIVE -40 to 85 1.75 | 1ku SSOP (DB) | 28 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238EIDBG4 ACTIVE -40 to 85 1.75 | 1ku SSOP (DB) | 28 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRSF3238EIDBR ACTIVE -40 to 85 1.43 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRSF3238EIDBRG4 ACTIVE -40 to 85 1.43 | 1ku SSOP (DB) | 28 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238EIDW ACTIVE -40 to 85 1.75 | 1ku SOIC (DW) | 28 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TRSF3238EIDWG4 ACTIVE -40 to 85 1.75 | 1ku SOIC (DW) | 28 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TRSF3238EIDWR ACTIVE -40 to 85 1.43 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TRSF3238EIDWRG4 ACTIVE -40 to 85 1.43 | 1ku SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 603 15 Aug 2007

More Literature (1)

Title Type Size (KB) Date Views
PDF 161 27 Jul 2007 706


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here